IESNA:LM-63-2002
[TEST]P943670
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46058
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4201.4 4175.1 4120 4072.1 4060.2 4065 4079.3 4105.7 4129.6 4136.8
4139.2 4175.1 4249.3 4371.4 4574.9 4862.2 5211.7 5633 6171.7 6813.2
7541 8431.6 9511.2 10739.3 12060.8 13480.4 14842.6 15477 14548.2 11242.1
6116.6 1726.1 529.1 313.6 179.5 74.2 0
4201.4 4187.1 4129.6 4081.7 4069.7 4072.1 4086.5 4112.8 4134.4 4141.6
4146.4 4184.7 4256.5 4385.8 4584.5 4874.1 5228.4 5652.2 6205.2 6846.8
7598.5 8515.4 9638.1 10839.9 12185.3 13640.8 14974.3 15548.8 14402.1 10990.7
5831.7 1618.3 512.3 287.3 167.6 67 0
4201.4 4182.3 4127.2 4076.9 4055.4 4057.8 4065 4079.3 4088.9 4098.5
4112.8 4153.5 4230.1 4352.2 4553.3 4819.1 5159 5561.2 6080.7 6715.1
7507.5 8498.6 9662.1 10954.8 12295.4 13717.4 15060.5 15759.5 14909.6 11871.7
7047.8 2599.9 694.3 344.7 203.5 79 0
4201.4 4172.7 4120 4065 4036.2 4029.1 4033.8 4036.2 4036.2 4053
4076.9 4122.4 4199 4318.7 4491.1 4744.8 5082.4 5494.2 6013.7 6645.7
7502.7 8527.3 9834.4 11306.7 12814.9 14294.4 15675.7 16456.1 16025.2 13779.7
9461 4577.3 1378.9 502.7 244.2 76.6 0
4201.4 4172.7 4122.4 4065 4029.1 4021.9 4026.7 4026.7 4026.7 4045.8
4088.9 4129.6 4194.2 4297.2 4452.8 4687.4 5027.3 5451.1 5973 6638.5
7517.1 8687.7 10198.3 11986.6 13825.2 15472.2 16800.9 17643.6 17744.1 16595
13233.9 7959.9 3380.3 861.8 289.7 67 0
4201.4 4165.5 4115.2 4057.8 4019.5 4012.3 4019.5 4029.1 4029.1 4048.2
4093.7 4127.2 4177.5 4287.6 4452.8 4687.4 5017.8 5451.1 5982.5 6684
7600.9 8860.1 10550.2 12611.4 14703.8 16520.8 17851.8 18842.9 19451 19063.2
16523.2 11601.2 5556.4 1745.2 371.1 86.2 0
4201.4 4172.7 4120 4060.2 4021.9 4012.3 4017.1 4026.7 4026.7 4045.8
4088.9 4134.4 4199 4304.4 4467.1 4706.5 5041.7 5463 5989.7 6655.2
7533.8 8706.9 10224.6 11986.6 13806 15489 16877.5 17844.7 17973.9 16709.9
13537.9 8266.4 3248.6 837.9 241.8 64.6 0
4201.4 4177.5 4127.2 4067.4 4029.1 4019.5 4026.7 4033.8 4041 4060.2
4091.3 4141.6 4223 4345.1 4519.8 4761.6 5103.9 5520.5 6040 6691.1
7553 8639.8 9954.1 11388.1 12855.6 14337.5 15742.7 16530.4 15991.7 13887.4
9731.5 4677.8 1395.7 524.3 249 76.6 0
4201.4 4184.7 4132 4074.5 4043.4 4038.6 4048.2 4067.4 4084.1 4100.9
4122.4 4165.5 4249.3 4381 4577.3 4847.8 5185.3 5594.7 6107 6727.1
7512.3 8486.6 9628.5 10875.8 12178.1 13585.8 14969.5 15666.1 14933.6 12419.9
7847.4 3083.4 883.4 421.3 225 91 0
4201.4 4189.4 4134.4 4076.9 4050.6 4048.2 4065 4098.5 4127.2 4144
4160.7 4203.8 4282.8 4416.9 4622.8 4912.4 5266.7 5695.3 6221.9 6858.7
7596.1 8513 9568.7 10753.7 12012.9 13408.6 14737.3 15259.2 14272.8 11079.3
6071.1 1829 557.8 282.5 150.8 59.8 0
4201.4 4187.1 4134.4 4076.9 4050.6 4050.6 4067.4 4098.5 4129.6 4144
4158.3 4194.2 4275.6 4402.5 4606 4888.5 5240.4 5688.1 6217.1 6820.4
7545.8 8424.4 9475.3 10667.5 11869.3 13265 14622.4 15264 14430.8 11412.1
6466.1 2032.5 588.9 306.4 158 55.1 0
